Connection Profiles
To edit a connection profile
- Tap on Connections in the tab bar.
- Tap the Settings icon on the right side of the listed connection profile to go to the Connection Profile view.
- Enter a name in the Name field.
- Select type of connection (Wi-Fi/Bluetooth). Currently, Danfoss
WS103 is the only supported gateway.
For Wi-Fi connections, enter the IP address and port for the WS103 (the default settings for a stock unit are pre-filled).
For Bluetooth connections, pair the WS103 device and select the device in the list.
- If used, enter the Tool Key for the system.
- Tap Save at the bottom of the Connection Profile view, to save the connection profile and return to the profile list.
Note: Tool Keys are
embedded in the system specification for the system (if active and available when
creating the system specification file in the desktop version of the
PLUS+1®
Service Tool). These tool keys are automatically used when using a package
which includes a system specification with embedded tool keys. If tool keys are not
available in the system specification of the package, the tool key from the
connection profile will be used.